Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.070 |
| A dimension MM | 27.178 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 210204-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| Finish plating | Dura-Kote |
| Hose size | -16 |
| Inside diameter IN | 1.340 |
| Inside diameter MM | 34.036 |
| Material | Carbon steel |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 1.070 |
| Product length mm | 27.178 |
| Product material | Carbon steel |
| Product width in | 1.490 |
| Product width mm | 37.846 |
| Series | PTFE Crimp |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146173607 |