Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.733 |
| A dimension MM | 43.940 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Danfoss |
| Catalog Item | 220554-12B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.180 |
| Hose size | -12 |
| Inside diameter IN | 0.653 |
| Inside diameter MM | 16.580 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.733 |
| Product length mm | 44.018 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | PTFE Reusable |
| Sub brand | Everflex |