Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.480 |
| Angle shape | Straight |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.000 |
| Brand | Danfoss |
| Catalog Item | 220554-24B |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.468 |
| Hose size | -24 |
| Inside diameter IN | 1.400 |
| Inside diameter MM | 35.560 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | Brass |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | PTFE Reusable |
| Sub brand | Everflex |