Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.970 |
| A dimension MM | 50.030 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Danfoss |
| Catalog Item | 220562-12B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| Hose cut off factor IN | 0.935 |
| Hose cut off factor MM | 23.749 |
| Hose size | -12 |
| Inside diameter IN | 0.625 |
| Inside diameter MM | 15.870 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | Brass |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | HR |