Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.448 |
| A dimension MM | 62.170 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Brand | Danfoss |
| Catalog Item | 220572-16-16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.244 |
| Hose size | -16 |
| Inside diameter IN | 0.902 |
| Inside diameter MM | 22.910 |
| Product height in | 1.638 |
| Product height mm | 41.605 |
| Product length in | 2.448 |
| Product length mm | 62.179 |
| Product material | 316 Stainless steel |
| Product width in | 1.638 |
| Product width mm | 41.605 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1-11 1/2 NPTF |