Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.840 |
| A dimension MM | 72.130 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.000 |
| Brand | Danfoss |
| Catalog Item | 220572-20-20B |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.750 |
| End size 1 | -20 |
| End type 1 | Male pipe (NPTF) |
| Hose size | -20 |
| Inside diameter IN | 1.153 |
| Inside diameter MM | 29.280 |
| Product height in | 1.911 |
| Product height mm | 48.539 |
| Product length in | 2.844 |
| Product length mm | 72.238 |
| Product material | Brass |
| Product width in | 1.911 |
| Product width mm | 48.539 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1 1/2-11 1/2 NPT |