Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.690 |
| Angle shape | Straight |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.000 |
| Brand | Danfoss |
| Catalog Item | 220572-24-24C |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.980 |
| Hose cut off factor MM | 50.292 |
| Hose size | -24 |
| Inside diameter IN | 1.403 |
| Inside diameter MM | 35.630 |
| Product height in | 2.457 |
| Product height mm | 62.408 |
| Product length in | 2.980 |
| Product length mm | 75.692 |
| Product material | 316 Stainless steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1 1/2-11 1/2 NPT |