Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.782 |
| A dimension MM | 45.210 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | 220572-6-8B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.988 |
| Hose size | -8 |
| Inside diameter IN | 0.431 |
| Inside diameter MM | 10.940 |
| Product height in | 0.956 |
| Product height mm | 24.282 |
| Product length in | 1.782 |
| Product length mm | 45.263 |
| Product material | Brass |
| Product width in | 0.956 |
| Product width mm | 24.282 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 3/8-18 NPTF |