Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.015 |
| A dimension MM | 51.180 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Brand | Danfoss |
| Catalog Item | 220572-8-10B |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.750 |
| Hose size | -10 |
| Inside diameter IN | 0.528 |
| Inside diameter MM | 13.410 |
| Product height in | 1.092 |
| Product height mm | 27.737 |
| Product length in | 2.015 |
| Product length mm | 51.181 |
| Product material | Brass |
| Product width in | 1.092 |
| Product width mm | 27.737 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1/2-14 NPTF |