Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.294 |
| A dimension MM | 32.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 24.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220768-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.938 |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.644 |
| Hose cut off factor MM | 16.358 |
| Hose size | -10 |
| Inside diameter IN | 0.528 |
| Inside diameter MM | 13.410 |
| Product height in | 1.018 |
| Product height mm | 25.857 |
| Product length in | 1.294 |
| Product length mm | 32.868 |
| Product material | Carbon steel |
| Product width in | 1.018 |
| Product width mm | 25.857 |
| Series | HR |