Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.379 |
| A dimension MM | 35.020 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 29.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220768-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.344 |
| Hose cut off factor MM | 8.738 |
| Hose size | -12 |
| Inside diameter IN | 0.652 |
| Inside diameter MM | 15.870 |
| Product height in | 1.218 |
| Product height mm | 30.937 |
| Product length in | 1.379 |
| Product length mm | 35.027 |
| Product material | Carbon steel |
| Product width in | 1.218 |
| Product width mm | 30.937 |
| Series | HR |