Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.472 |
| A dimension MM | 37.390 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220768-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.437 |
| Hose cut off factor MM | 11.100 |
| Hose size | -16 |
| Inside diameter IN | 0.902 |
| Inside diameter MM | 22.910 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.472 |
| Product length mm | 37.389 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | HR |