Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.805 |
| A dimension MM | 20.450 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220768-5-3S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End size 1 | -5 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.250 |
| Hose cut off factor MM | 6.350 |
| Hose size | -3 |
| Inside diameter IN | 0.225 |
| Inside diameter MM | 5.720 |
| Product height in | 0.692 |
| Product height mm | 17.577 |
| Product length in | 0.805 |
| Product length mm | 20.447 |
| Product material | Carbon steel |
| Product width in | 0.692 |
| Product width mm | 17.577 |
| Series | HR |