Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.980 |
| A dimension MM | 24.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220768-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End size 1 | -5 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.250 |
| Hose cut off factor MM | 6.350 |
| Hose size | -5 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.850 |
| Product height in | 0.692 |
| Product height mm | 17.577 |
| Product length in | 0.980 |
| Product length mm | 24.892 |
| Product material | Carbon steel |
| Product width in | 0.692 |
| Product width mm | 17.577 |
| Series | HR |