Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.010 |
| A dimension MM | 25.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220768-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.574 |
| Hose size | -6 |
| Inside diameter IN | 0.332 |
| Inside diameter MM | 8.430 |
| Product height in | 0.754 |
| Product height mm | 19.152 |
| Product length in | 1.010 |
| Product length mm | 25.654 |
| Product material | Carbon steel |
| Product width in | 0.754 |
| Product width mm | 19.152 |
| Series | HR |