Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.214 |
| A dimension MM | 30.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 21.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220768-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.813 |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.344 |
| Hose cut off factor MM | 8.738 |
| Hose size | -8 |
| Inside diameter IN | 0.428 |
| Inside diameter MM | 10.870 |
| Product height in | 0.879 |
| Product height mm | 22.327 |
| Product length in | 1.214 |
| Product length mm | 30.836 |
| Product material | Carbon steel |
| Product width in | 0.879 |
| Product width mm | 22.327 |
| Series | HR |