Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.042 |
| A dimension MM | 51.810 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 24.000 |
| Brand | Danfoss |
| Catalog Item | 220770-10S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.930 |
| End connection hex size MM | 23.600 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.306 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 1.018 |
| Product height mm | 25.857 |
| Product length in | 2.042 |
| Product length mm | 51.867 |
| Product material | Carbon steel |
| Product width in | 1.018 |
| Product width mm | 25.857 |
| Series | Teflon Reusable |
