Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.312 |
| A dimension MM | 58.670 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Brand | Danfoss |
| Catalog Item | 220770-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -12 |
| End size 2 | -16 |
| End Type 1 | Ball Sleeve Compression Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 1.113 |
| Product height mm | 28.270 |
| Product length in | 2.312 |
| Product length mm | 58.725 |
| Product material | Carbon steel |
| Product width in | 1.113 |
| Product width mm | 28.270 |
| Series | Teflon Reusable |
