Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.962 |
| A dimension MM | 49.780 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 21.000 |
| Brand | Danfoss |
| Catalog Item | 220770-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End size 1 | -10 |
| End size 2 | -12 |
| End Type 1 | Ball Sleeve Compression Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.893 |
| Product height mm | 22.682 |
| Product length in | 1.962 |
| Product length mm | 49.835 |
| Product material | Carbon steel |
| Product width in | 0.893 |
| Product width mm | 22.682 |
| Series | Teflon Reusable |
