Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.730 |
| A dimension MM | 43.940 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 24.000 |
| Brand | Danfoss |
| Catalog Item | 220797-10B |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.900 |
| End size 1 | -8 |
| End size 2 | -10 |
| End type 1 | Ball Sleeve Compression Type |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.432 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 1.018 |
| Product height mm | 25.857 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product material | Brass |
| Product width in | 1.018 |
| Product width mm | 25.857 |
| Series | HR |
| Sub brand | Everflex |
