Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.975 |
| A dimension MM | 50.030 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Danfoss |
| Catalog Item | 220797-12B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| End type 1 | Ball Sleeve Compression Type |
| Hose cut off factor IN | 0.560 |
| Hose size | -12 |
| Inside diameter IN | 0.652 |
| Inside diameter MM | 15.870 |
| Product height in | 1.170 |
| Product height mm | 29.718 |
| Product length in | 1.975 |
| Product length mm | 50.165 |
| Product material | Brass |
| Product width in | 1.170 |
| Product width mm | 29.718 |
| Series | HR |
| Sub brand | Everflex |