Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.320 |
| A dimension MM | 58.928 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2301TCSW-06-08SXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male pipe BSPT |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.432 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.708 |
| Product height mm | 17.983 |
| Product length in | 2.320 |
| Product length mm | 58.928 |
| Product material | Carbon steel |
| Product width in | 0.708 |
| Product width mm | 17.983 |
| Series | Winner 2-Piece |
| Thread sealant | No |