Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 24-124-C |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.228 |
| Hose size | -24 |
| Inside diameter IN | 1.300 |
| Inside diameter MM | 33.020 |
| Product material | Carbon steel |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031266 |
![Hose Fittings 265XXP-100 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213791%2FID432878110950-0101_preview.jpg&w=1920&q=75)