Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Construction Style | Crimp |
End size 1 | -40 |
End type 1 | Female pipe (NPTF) |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.100 |
Hose cut off factor MM | 53.340 |
Hose size | -32 |
Inside diameter IN | 1.780 |
Inside diameter MM | 45.212 |
Product material | Carbon steel |
Sub brand | Everflex |
Thread sealant | No |
Working pressure max bar | 121 |
Working pressure max psi | 1750 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146031310 |