Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | 38-190627-12-12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 18.800 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Product material | Brass |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex MM | 28.575 |
| Sub brand | Everflex |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031341 |
