Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 62.992 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 38-190627-16-16 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.318 |
| Hose cut off factor MM | 33.492 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product material | Brass |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146029959 |
