Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.350 |
| A dimension MM | 34.290 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | 38-190627-2-4 |
| Compatible hose ID IN | 0.251 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.680 |
| Hose cut off factor MM | 17.900 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | Brass |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Reusable socket hex MM | 14.224 |
| Sub brand | Everflex |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146029966 |
