Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 71.882 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 38-190627-20-20 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.511 |
| Hose cut off factor MM | 38.382 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.924 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 2.830 |
| Product length mm | 71.882 |
| Product material | Brass |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
