Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.130 |
A dimension MM | 54.102 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Construction Style | Reusable |
End size 1 | -8 |
End type 1 | Male pipe (NPTF) |
Hex size 2 IN | 1.000 |
Hex size 2 MM | 25.400 |
Hose cut off factor IN | 0.900 |
Hose cut off factor MM | 22.900 |
Inside diameter IN | 0.470 |
Inside diameter MM | 11.938 |
Product height in | 1.000 |
Product height mm | 25.400 |
Product length in | 2.130 |
Product length mm | 54.102 |
Product material | Brass |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Reusable socket hex MM | 25.400 |
Thread sealant | Yes |
Thread size 1 | 1/2-14 NPTF |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146031365 |