Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.947 |
| A dimension MM | 49.454 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 38-190627-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.347 |
| Hose cut off factor MM | 34.214 |
| Hose size | -8 |
| Inside diameter IN | 0.428 |
| Inside diameter MM | 10.870 |
| Product height in | 1.092 |
| Product height mm | 27.737 |
| Product length in | 1.947 |
| Product length mm | 49.454 |
| Product material | 316 Stainless steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | Teflon E Series Crimp |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |