Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.802 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 38-190628-16-16 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.513 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.468 |
| Hose cut off factor MM | 37.302 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product height in | 1.618 |
| Product height mm | 41.097 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Brass |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054234 |
![Hose Fittings 38-190628 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213759%2FID432878017918-0101_preview.jpg&w=1920&q=75)