Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.050 |
| A dimension MM | 77.470 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 38-190628-20-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 2807FC465 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.500 |
| Hex size 2 IN | 1.880 |
| Hex size 2 MM | 47.800 |
| Hose cut off factor IN | 2.090 |
| Hose cut off factor MM | 53.086 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.924 |
| Product material | Brass |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054241 |
![Hose Fittings 38-190628 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213762%2FID432878032923-0101_preview.jpg&w=1920&q=75)