Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.160 |
| A dimension MM | 80.264 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 38-190628-24-24 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 2.120 |
| End connection hex size MM | 53.975 |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.782 |
| Hose cut off factor MM | 45.264 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 2.219 |
| Product height mm | 56.363 |
| Product length in | 3.160 |
| Product length mm | 80.264 |
| Product material | Brass |
| Product width in | 2.219 |
| Product width mm | 56.363 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054258 |
![Hose Fittings 38-190628 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213759%2FID432878017918-0101_preview.jpg&w=1920&q=75)