Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.910 |
| A dimension MM | 48.514 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807FC465 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male pipe (NPT) |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.900 |
| Hex size 2 IN | 0.880 |
| Hex size 2 MM | 22.400 |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.528 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product material | Brass |
| Series | PTFE Reusable |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
| Working pressure max bar | 552 |
| Working pressure max psi | 8100 |
| Working temperature max F | 500 |
| Working temperature min C | -73 |
| Working temperature min F | -100 |
![Hose Fittings 38-190628 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213762%2FID432878032923-0101_preview.jpg&w=1920&q=75)