Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.832 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Danfoss |
| Catalog Item | 38-191074-12 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.163 |
| End size 1 | -12 |
| End Type 1 | Ball Sleeve Compression Type |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.384 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | Brass |
| Product width in | 1.190 |
| Product width mm | 30.226 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 1-18 UN |
