Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.787 |
| A dimension MM | 45.390 |
| Angle shape | Straight |
| Catalog Item | 431-57100 |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.480 |
| Hose cut off factor MM | 12.192 |
| Inside diameter IN | 0.606 |
| Inside diameter MM | 15.392 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.787 |
| Product length mm | 45.390 |
| Product material | Carbon steel |
| Product width mm | 25.400 |
| Series | PTFE Crimp |
| Thread sealant | No |