Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.955 |
| A dimension MM | 49.657 |
| Angle shape | Straight |
| Catalog Item | 431-57101 |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.550 |
| Hose cut off factor MM | 13.970 |
| Inside diameter IN | 0.825 |
| Inside diameter MM | 20.955 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.955 |
| Product length mm | 49.657 |
| Product material | Carbon steel |
| Product width mm | 31.750 |
| Series | PTFE Crimp |
| Thread sealant | No |