Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.470 |
| A dimension MM | 37.338 |
| Angle shape | Straight |
| Catalog Item | 431-57195 |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.370 |
| Hose cut off factor MM | 9.398 |
| Inside diameter IN | 0.384 |
| Inside diameter MM | 9.754 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.470 |
| Product length mm | 37.338 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Series | PTFE Crimp |
| Thread sealant | No |