Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.560 |
| A dimension MM | 39.624 |
| Angle shape | Straight |
| Catalog Item | 431-57197 |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.460 |
| Hose cut off factor MM | 11.684 |
| Inside diameter IN | 0.384 |
| Inside diameter MM | 9.754 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product material | Carbon steel |
| Product width mm | 19.050 |
| Series | PTFE Crimp |
| Thread sealant | No |