Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.390 |
| A dimension MM | 35.306 |
| Angle shape | Straight |
| Catalog Item | 431-57301 |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.360 |
| Hose cut off factor MM | 9.144 |
| Inside diameter IN | 0.265 |
| Inside diameter MM | 6.731 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.390 |
| Product length mm | 35.306 |
| Product material | Carbon steel |
| Product width mm | 14.224 |
| Series | PTFE Crimp |
| Thread sealant | No |