Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.307 |
| A dimension MM | 33.200 |
| Angle shape | Straight |
| Catalog Item | 431-57381 |
| End size 1 | -5 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.360 |
| Hose cut off factor MM | 9.144 |
| Inside diameter IN | 0.159 |
| Inside diameter MM | 4.039 |
| Product height in | 0.437 |
| Product height mm | 11.100 |
| Product length in | 1.307 |
| Product length mm | 33.198 |
| Product material | Carbon steel |
| Product width in | 0.437 |
| Series | PTFE Crimp |
| Thread sealant | No |