Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.820 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection torque | 8-10 lb-ft(11-13 Nm) |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 0.350 |
| Hose cut off factor MM | 8.890 |
| Hose size | -3 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.032 |
| Product material | Carbon steel |
| Series | Reusable |
| Thread size 1 | 3/8-24 UNF |
![Hose Fittings 473A-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213806%2FID432878159967-0101_preview.jpg&w=1920&q=75)