Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.680 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | 500-00373 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.550 |
| Hose cut off factor MM | 13.970 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.850 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | E Series |