Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.310 |
| A dimension MM | 58.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 500-02299 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.730 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.950 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | E Series |
| Sub brand | Everflex |