Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.470 |
| A dimension MM | 37.330 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 500-02738 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.438 |
| End connection hex size MM | 11.000 |
| End size 1 | -3 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 0.390 |
| Hose cut off factor MM | 9.900 |
| Hose size | -4 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.470 |
| Product length mm | 37.338 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | E Series |
| Sub brand | Everflex |