Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 62.990 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 63-185535-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.196 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.080 |
| Product material | Brass |
| Series | Reusable |
| Thread size 1 | 1 5/16-12 UN |
