Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.940 |
| A dimension MM | 74.670 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 63-185535-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 2.005 |
| Hose cut off factor MM | 50.927 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.920 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product material | Brass |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | Reusable |
| Thread size 1 | 1 5/8-12 UN |
