Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.280 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 63-185535-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.388 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.510 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product material | Brass |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | Reusable |
| Thread size 1 | 1 7/8-12 UN |
