Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.380 |
| A dimension MM | 85.852 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 63-190535-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 2807FC465 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.000 |
| Hex size 2 IN | 2.250 |
| Hex size 2 MM | 57.000 |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 61.468 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product material | Brass |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Reusable socket hex MM | 57.000 |
| Sub brand | Everflex |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057068 |
