Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 63-190600-8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.300 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.980 |
| Product length mm | 50.292 |
| Product material | Brass |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Reusable socket hex MM | 22.000 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057112 |
